arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M HSK-EZ 15 Ø1.5x26 Illustration similar

TRIBOS-M HSK-EZ 15 Ø1.5x26

Polygonal toolholders

ID 1607416

TRIBOS-M HSK-EZ 15 Ø1.5x26, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-Mini
  • Toolholder interface: HSK-EZ 15
  • Clamping diameter: 1.5 mm
  • Projecting length: 26 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: Rotationally symmetric design
  • Min. torque: 0.5 Nm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface HSK-EZ 15
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 1.5 mm
D2 [mm] 6.65
Projecting length L1 [mm]/[inch] 26 mm / 1.0"
L2 [mm] 21.2
L4 [mm] 20.05
Min. torque [Nm] 0.5
Weight [kg] 0.012
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
Rotationally symmetric design

Tool shank quality
h6

Toolholder changes
For automatic toolholder changes

Coolant supply
Without thread for coolant tube connection

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request