SSH-A SW10-148
Accessories lathe chucks standard
ID 8703302
Accessories lathe chucks standard
Product features:
Product features:
- Jaw change wrench
- For quickly changing the jaws on power lathe chucks with the jaw quick-change system
- With safety mechanism
- Suitable for: ROTA THW plus 260-81, 315-104; ROTA NCX 315-106
- Wrench size: 10
- Length: 148 mm
- Weight: 0.224 kg
Technical details
Hexagon | 10 |
---|---|
Length [mm] | 148 |
Weight [kg] | 0.224 |