arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ISBL 80x28x97 Illustration similar

ISBL 80x28x97

Accessories for standard vacuum clamping technology

ID 425141

Accessories for standard vacuum clamping technology

Product features:
  • Suction cup
  • Tall version
Technical data:
  • Dimensions: 80 x 80 x 97 mm
  • Suction area: 80 x 28 mm
  • Weight: 1.1 kg
Length [mm] 80
Width [mm] 28
Height [mm] 97
Weight [kg] 1.1

Scope of delivery
Suction cup