ROTA HSA 400
Compensation chucks
Client-specific solution
Product features:
Product features:
- Compensation chucks
- Workpiece clamping between tips
- Stroke per jaw: 9 mm
- Compensation in Ø: 5 mm
- Piston stroke: 30 mm
- Max. clamping force: 150 kN
- Max. actuating force: 61 kN
- Max. rotational speed: 1800 1/min
Technical details
Max. rotational speed [1/min] | 1800 |
---|---|
Max. clamping force [kN] | 150 |
Max. actuating force [kN] | 61 |
Stroke/jaw [mm] | 9 |
Piston stroke (H) [mm] | 30 |
Compensation in Ø [mm] | 5 |