arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mini 100-25-V1

NSL mini 100-25-V1

Clamping Stations

ID 1460952

Clamping station standard

  • 1-way NSE mini 90-25-V1
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Anti-rotation protection two-way 90°
Technical data:
  • Dimensions: 119 x 99 x 40 mm
  • Pull-down force: 1.5 kN
  • Pull-down force with turbo: 6 kN
  • Unlocking pressure: 6 bar
  • Weight: 3.3 kg
Length [mm] 119.0
Width [mm] 99.0
Pull-down force [kN] 1.5
Pull-down force with turbo [kN] 6.0
Unlocking pressure [bar] 6.0
Weight [kg] 3.3

Scope of delivery
Clamping station, operating manual; without clamping pins, without indexing pins, without cylindrical clamps