arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZW-725 BT30-48 Illustration similar

WZW-725 BT30-48

Tool cart

ID 1154313

Setup cart standard

Product features:
  • Tool cart
  • Individual configuration possible
  • The right toolholder interface: BT30
Technical data:
  • Dimensions: 725 x 800 x 1370 mm
  • Number of toolholders: 48
  • Weight: 72 kg
Length [mm] 725
Width [mm] 800
Height [mm] 1370
Max. number of toolholders 48
Prepared for toolholders BT30
Weight [kg] 72

Scope of delivery
Tool cart, storage plates and operating manual