WZS VOLLMER Ø32x90
Hydraulic expansion toolholder with pulling force actuation
ID 20063191
WZS VOLLMER Ø32x90, Tool grinding toolholder
- WZS VOLLMER
- Hydraulic expansion toolholder with pulling force actuation
- Clamping diameter D1: 32 mm
- Projecting length L1: 90 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
| Technology | Hydraulic expansion toolholder with pulling force actuation |
|---|---|
| Series | WZS VOLLMER |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 54.0 |
| D6 [mm] | 40.0 |
| L2 [mm] | 70.0 |
| L4 [mm] | 56.0 |
| L10 [mm] | 5.5 |
| L11 [mm] | 42.0 |
| Weight [kg] | 2.4 |
Version
Hydraulic expansion toolholder mounting Ø 105 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.