arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
DKS.C1 CIR24 7-PIN Illustrazione simile

DKS.C1 CIR24 7-PIN

Accessories for standard magnetic clamping technology

ID 1469395

Accessories for standard magnetic clamping technology

Product features:
  • Docking station
  • For hooking the cable and plug of the control unit
  • With inductive sensor that detects whether the connector is in the docking station
  • Suitable for: 7-pin connector CIR24
Technical data:
  • Cable length: 5 m
  • Weight: 3 kg
Length [mm] 214.0
Cable length [m] 5.0
Weight [kg] 3.0