ROTA NCE 315-106 A6-KV
3-jaw power chuck with through-hole
ID 1374473
This product has been discontinued and is no longer available.
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Weight-reduced power lathe chuck
- Through-hole: 106 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: Tongue and groove
- Stroke per jaw: 5.8 mm
- Piston stroke: 25 mm
- Max. clamping force: 155 kN
- Max. actuating force: 58 kN
- Max. rotational speed: 3500 1/min
- Weight: 44.6 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | Tongue and groove |
Max. rotational speed [1/min] | 3500.0 |
Max. clamping force [kN] | 155.0 |
Max. actuating force [kN] | 58.0 |
Stroke/jaw [mm] | 5.8 |
Piston stroke (H) [mm] | 25.0 |
Moment of inertia [kgm²] | 0.48 |
Weight [kg] | 44.6 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Lahte chuck, fastening screws for top jaws, mounting key for a rotatable threaded ring, draw nut, chuck mounting bolts, eye bolt and operating manual