arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO 800 Z520-SV90°

ROTA NCO 800 Z520-SV90°

3-jaw power chuck without through-hole

ID 856070

Standard power lathe chucks without through-hole

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: ISO 702-4 Nr. 20 (Z520)
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 16 mm
  • Piston stroke: 50 mm
  • Max. clamping force: 330 kN
  • Max. actuating force: 140 kN
  • Max. rotational speed: 1000 1/min
  • Weight: 658 kg
Spindle type ISO 702-4
Spindle size Nr. 20 (Z520)
Serration 3/32" x 90°
Max. rotational speed [1/min] 1000
Max. clamping force [kN] 330
Max. actuating force [kN] 140
Stroke/jaw [mm] 16
Piston stroke (H) [mm] 50
Moment of inertia [kgm²] 58
Weight [kg] 658