CELSIO JIS-BT50 Ø20x100
ID 208547
- Heat Shrinking Toolholders
- Series: CELSIO
- Toolholder interface: JIS-BT 50
- Clamping diameter: 20 mm
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 450 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | JIS-BT 50 |
Toolholder standard | DIN ISO 7388-2 JD/JF |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42 |
D6 [mm] | 33 |
L2 [mm] | 52 |
L3 [mm] | 10 |
L4 [mm] | 62 |
G | M16x1 |
Min. torque [Nm] | 450 |
Weight [kg] | 3.1 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length adjustment screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request