arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-A SW8-148 Illustration similar

SSH-A SW8-148

Accessories lathe chucks standard

ID 8703298

Accessories lathe chucks standard

Product features:
  • Jaw change wrench
  • For quickly changing the jaws on power lathe chucks with the jaw quick-change system
  • With safety mechanism
  • Suitable for: ROTA THW plus 165/185/215
Technical data:
  • Wrench size: 8
  • Length: 148 mm
  • Weight: 0.14 kg
Hexagon 8
Length [mm] 148
Weight [kg] 0.14