SBS-A-W vario
Accessories lathe chucks standard
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with ejector
- To protect the chuck kinematics against the ingress of chips and coolant
- Using the ejector, workpieces can be automatically ejected from the chuck.
- Suitable for: ROTA THW vario 215-62
- Diameter: 14 mm
Technical details
ØA [mm] | 66 |
---|---|
B [mm] | 50.3 |
ØC [mm] | 4.8 |
ØD [mm] | 14 |
E min. [mm] | 10 |
E max. [mm] | 100 |
F [mm] | 35 |
K | M16x1.5 |