WZS HALLER HAWEMA
Mandrino idraulico con azionamento a forza di compressione
Mandrino di rettifica utensili SCHUNK per rettifica degli utensili altamente precisa e conveniente su tutti i più noti marchi di macchine.
Description
Advantages – Your benefits
- Run-out and repeat accuracy of < 0.003 mm
This ensures best surface results due to a uniform cutting action and highest reproducibility. - Versatile clamping range
Due to the use of intermediate sleeves, the same tool grinding toolholder can be used for different tool diameters. - Optimized interfering contour
Especially slim interfering contour for improved interference between grinding wheel and toolholder - Excellent vibration damping
Prevents the machine spindle from damage - Extremely large clamping depth
Permanent run-out accuracy of the cutting edges - Comprehensive compatibility
Tool grinding toolholders from SCHUNK meet all the requirements for a very precise and economic tool grinding on the machines of many well-known manufacturers. For automated operation, the special tool grinding toolholders can be combined with an intermediate sleeve program for semi and fully-automated operation.