arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
PGF

PGF

Pince universelle
Universal parallel gripper with surface-guided base jaws

Advantages – Your benefits

  • Precise flat guidance
    for very good guidance characteristics
  • Large stroke at compact design
    for minimal interfering contours
  • Mounting from two sides in three screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • M5 connection on both sides of the guidances
    for the use of lubricating nipples

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Due to the long guidance, the gripper is highly resistant during gripping operations where the gripper fingers are exposed to high moment loads. Grippers with a higher exchange accuracy are available on request.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.