LEG
Long-stroke gripper
This product is a SCHUNK Classic-Product.
Alternative products:
Electric 2-finger parallel gripper with lightweight profile rail guide and adaptable servomotor
Description
Advantages – Your benefits
- High moments due to double profiled rail guide
suitable for using long gripper fingers - Extremely narrow design
for minimal interfering contours - Adaptable drive motor
for versatile approach and easy integration into existing control concepts - Position and torque-controlled movement of the gripper
For very flexible gripping of various geometries and types of components - Synchronized but also asynchronous moving of the fingers
for various gripping applications - Safety functions such as STO and SLS
can be realized by the use of a suitable drive motor and controller - Available for standard robot adaptations
according to ISO 9409
Options and special information
- Flexible in motor and controller selection
The electrical control is carried out via an adaptable servo drive using common standard controller like Bosch or Siemens. - Easy integration
The easy integration into the control system is ensured by the possibility of attaching a common servomotor. - Identical control
Like a normal servo axis, the gripper can be directly controlled and interpolated with existing axes. - Complete solutions
On request, SCHUNK can supply complete solutions including motor, gear, controller, and cables.