ROTA NCO 1000 Z520-M2
3 ジョーパワーチャック、貫通穴なし
ID 856080
この製品は廃番となっており、販売は停止されています。
代替製品:
Standard power lathe chucks without through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 20 (Z520)
- Jaw interface: Modul 2
- Stroke per jaw: 16 mm
- Piston stroke: 50 mm
- Max. clamping force: 410 kN
- Max. actuating force: 180 kN
- Max. rotational speed: 700 1/min
- Weight: 707 kg
技術的詳細
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 20 (Z520) |
| Serration | Modul 2 |
| Max. rotational speed [1/min] | 700.0 |
| Max. clamping force [kN] | 410.0 |
| Max. actuating force [kN] | 180.0 |
| Stroke/jaw [mm] | 16.0 |
| Piston stroke (H) [mm] | 50.0 |
| Moment of inertia [kgm²] | 90.3 |
| Weight [kg] | 707.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X 軸:
- n [min-1]
- Y 軸:
- Fsp [kN]
- brown
-
SHB-M 800
- red
-
SP-HB 800
- yellow
-
SP-WB 800
- purple
-
SWB-M 800
- green
-
Required minimum clamping force Fspmin 33%