arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KMRS HSK 100 Illustration similaire

KMRS HSK 100

Clé pour tubes fluide de refroidissement

Ident.-Nr. 9799155

KMRS HSK 100, Clé pour tubes fluide de refroidissement
  • Pour interface: HSK 100
  • Diamètre: 16 mm
For interface HSK 100
D1 [mm] 16.0
D2 [mm] 22.0
L1 [mm] 141.0
Weight [kg] 0.167