PSC Ø16h6-M12-37.5
Accessories direct workpiece clamping systems, standard
ID 1398391
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Fitting screw
- For fastening a clamping pin without collar
- Head diameter: 20.9 mm
- Fitting diameter: 16h6
- Thread : M12
- Screw length: 37.5 mm
- Weight: 0.1 kg
Información técnica
| Head diameter [mm] | 20.9 |
|---|---|
| Fitting diameter | 16h6 |
| Thread | M12 |
| Screw length [mm] | 37.5 |
| Weight [kg] | 0.1 |
Scope of delivery
Fitting screw