arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
KSC 125-160

KSC 125-160

Basic clamping vise

ID 432465

Standard centric clamping vises

Discontinuation information:
  • End-of-sales date: 2023-06-30
  • Replaced by: 1514241
Product features:
  • Without system jaws
  • Prepared for VERO-S
Technical data:
  • Dimensions: 125 x 160 x 50 mm
  • Max. clamping force: 35 kN
  • Max. torque: 100 Nm
  • Weight: 6.3 kg
Width of the clamping vise [mm] 125.0
Max. clamping force [kN] 35.0
Max. torque [Nm] 100.0
Weight [kg] 6.3

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench