Y-Verteiler M12 5pol. auf 1x M12 3pol.
Ident.-Nr. 1523560
Zeichnungen
Y-distributor for IO-Link for splitting logic and power supply
Y-distributor for IO-Link for splitting logic and power supply
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
The Y-distributor enables power to be supplied from a separate voltage source and is recommended when the current consumption of the product exceeds the current output of the IO-Link master. The logic supply and the IO-Link communication continue to run via the IO-Link master. IO-Link masters with port class A or port class B can be used.
- 90
- Grippers
- 91
- Logic (IO-Link master)
- 92
- Power (24 V power supply)