LPE
라인 갠트리
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
중단 일자 2022. 7. 1.
수평 전기 톱니형 벨트 축과 수직 전기 스핀들 축이 있는 라인 갠트리 옵션으로, 요청 시 모터, 컨트롤러 및 케이블을 포함하는 완전한 드라이브 솔루션을 이용할 수 있습니다.
설명
Advantages – Your benefits
- Freely programmable in 2 directions
for highest flexibility of your application - Optimum running smoothness
due to the use of high-quality linear axes with precision profiled rail guides - Easy product selection due to pre-defined parameters
for a fast selection during the project planning - Pre-assembled units
for minimum assembly work and immediate commissioning - Various payload categories
for an exact adjustment to your application - High controller interface compatibility
therefore easy process integration
Options and special information
- Drives
All required drives are designed and assembled for maximum admissible requirements. - Drive packages
The suitable drive packages can be supplied with various controller interfaces. - Pillar assembly system
If the assembly system is used, the complete solution can be mounted onto the table top.