arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.

Spring-packaged clamping force blocks

Powerful and effective, even in confined spaces

The spring-loaded clamping force blocks of the TANDEM series allow high clamping forces in confined spaces. The huge product range includes pneumatic clamping force blocks with standard jaw stroke, long stroke or the clamping against a fixed jaw. Through clamping with spring force, they are particularly suitable for tombstone and storage solutions, since no constant system pressure must be applied here. Opening is done with a system pressure of 6 bar.

Our performance promise. Your benefits.

  • Very compact design
  • Very high clamping forces up to 40 kN
  • Very good machine spindle accessibility
  • Clamping via spring force
  • No additional pressure maintenance required
  • Two jaw interfaces in standard
  • 모든 필터
    결과 116개
    KSF3

    KSF3

    Étaux de serrage automatique à 2 mors à actionnement à ressort de troisième génération dans une construction compacte, avec une force de serrage élevée et de nouvelles prouesses techniques. Les étaux de serrage automatique sont disponibles avec course de serrage standard, course longue ou avec un mors fixe.
    시리즈 보기
    KRF3

    KRF3

    Étaux de serrage automatique à 3 mors actionné par ressort, de construction compacte, avec forces de serrage élevées. Disponible avec course de serrage standard et course longue.
    시리즈 보기