ROTA TB 1000-560 Z700-SV90°
Pneumatic 3-jaw power chuck
Ident.-Nr. 818240
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Standard pneumatic power lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 560 mm
- Spindle holder: Z700
- Jaw interface: 3/32" x 90° Nut 30H7
- Stroke per jaw: 12 mm
- Max. clamping force at 6 bar: 280 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 450 1/min
- Weight: 1053 kg
Technische Details
| Spindle type | - |
|---|---|
| Spindle size | Z700 |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 450.0 |
| Max. clamping force (at 6 bar) [kN] | 280.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke/jaw [mm] | 12.0 |
| Air consumption/jaw stroke at 6 bar [l] | 65.1 |
| Moment of inertia [kgm²] | 167.0 |
| Weight [kg] | 1053.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-Achse:
- n [min-1]
- Y-Achse:
- Fsp [kN]
- brown
-
SP-WB 800
- green
-
Required minimum clamping force Fspmin 33%