ELP
Compact linear module
Electric linear module with direct drive and integrated controller, scope-free guided using pre-loaded roller guideü
Denominación
Advantages – Your benefits
- Control via digital I/O
for easy commissioning and rapid integration into existing systems. - 10 independent extension and retraction speeds
for high flexibility in cycle times - Linear direct drive
for almost wear-free use and a long service life - Robust bearing guidance
for high load capacities and end-position accuracy in all installation positions - Maintenance-free
for high machine uptime and low operating costs - Compact dimensions
for less interfering contours - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- Manually adjustable speed
The extension and retraction speeds can be adjusted independently using two integrated rotary switches. - Load compensation
Optionally, a load compensation device can be attached parallel to the motor. A MagSpring® is used for this purpose. The magnetic spring compensates for the weight forces generated during vertical movements of the linear module. In certain applications, this can prevent the lowering of the slide when the linear module is switched off. - Electric piston rod brakes
On option, the axis can be fitted with an electrical holding brake. This prevents an unintentional sinking of vertically installed axes in the event of a power failure. The holding brake is also suitable for applications in the field of machine safety. Please feel free to contact us. - NEW: Version with food -compliant lubrication (H1G)
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.