arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø1.5-2 Illustration similar

CC ER 16 P Ø1.5-2

Collet chucks de precisión ER

ID 23003587

CC ER 16 P Ø1.5-2, Collet chucks de precisión ER
  • DIN ISO 15488-B (ER/ESX)
  • Para diámetro de sujeción: Ø2
  • Diámetro: 2 mm
  • Longitud L1: 27.5 mm
  • Concentricidad: ≤ 0,002 mm
Para ER 16
Para diámetro de sujeción Ø2
D1 min. [mm] 1.5
D1 max. [mm] 2.0
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
Peso [kg] 0.025
Collet ER, norma DIN ISO 15488-B