arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPG

SPG

Pinza para cargas pesadas
Pinza paralela robusta de 2 garras, para piezas pesadas de gran variedad, dotada con guías resistentes

Advantages – Your benefits

  • Robust sliding guide
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • High efficiency
    through direct drive
  • Mounting from three gripper sides in three screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems

Options and special information

  • Two lubricating nipples TM6 on either side for relubricating the base jaws and purge air connections are already provided.
  • Gripping force maintenance
    The SPG 100 (ID 0302121) with shortened opening and closing times of 1.5 s is supplied without a pressure maintenance valve used for gripping force maintenance.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.