HM 10
Carbide inserts
ID 300782
HM 10, Carbide inserts
- Height H: 10 mm
- Diameter D: 10 mm
- Thread G: M5
- Material: Carbide insert with steel body
Información técnica
| Thread | M5 |
|---|---|
| Max. load force [kN] | 8.0 |
| Material | Carbide insert with steel body |
Maximum loading force values are valid if all tips are gripping.