Description
Advantages – Your benefits
- Extremely large jaw stroke
Clamping is possible across the interfering contour of the workpiece - With through-hole
Workpieces can be countersunk in the through-hole - Integrated standard top jaw interface
Large assortment of standard top jaws available - Optional with centrifugal force compensation available
Thereby high machining speeds are possible - Standard hydraulic cylinder is sufficient for chuck actuation
Existing clamping cylinder on the machine can generally be used - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Lever chuck with extremely large jaw stroke
The lever chuck ROTA HSH disposes of an extremely long jaw stroke. This chuck design is excellently suitable for clamping across the interfering contours of the workpiece. The required jaw stroke is optimally adapted to the customer’s requirements. An angle lever converts the axial actuating force into the radial clamping movement of the jaws.