WZS GZB-S Ø20 Ø6 25°
Boquillas intermedias para portaherramientas para rectificado
ID 207688
WZS GZB-S Ø20 Ø6 25°, Intermediate sleeves for tool grinding toolholders
- With 25° chamfer
- Clamping diameter: 6 mm
- Length: 51 mm
Información técnica
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S 25° Contour |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 25.0 |
| D4 [mm] | 16.0 |
| L10 [mm] | 10.0 |
| Weight [kg] | 0.1 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request