HABE KEH plus 04-HKR
Accessories for standard magnetic clamping technology
ID 420669
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Hand remote control for max. four magnetic chucks
- To control up to four magnetic chucks
- With high-quality, robust housing
- With magnetic foil to attach to the machine
- The connected magnetic chucks can be selected and individually controlled via the hand remote control.
- Actuation status and error messages are shown on the LCD display
- The actuation status of the selected magnetic chucks is also indicated through LEDs (red/green).
- With holding force regulation
- Suitable for: KEH plus
- Dimensions: 187 x 93 x 35 mm
- Number of channels: 4
- Cable length: 5 m
- Weight: 0.5 kg
Technical details
| Number of channels | 4.0 |
|---|---|
| Cable length [m] | 5.0 |
| Weight [kg] | 0.5 |
Scope of delivery
Hand remote control, operating manual