arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPB mikro 10

SPB mikro 10

Clamping pins

ID 436620

Clamping pins standard

Product features:
  • Standard clamping pins
  • Positioning pin
  • Stainless steel
Technical data:
  • Holding force M3: 3 kN
  • Holding force M4: 5 kN
  • Weight: 0.004 kg
Holding force M3 [kN] 3.0
Holding force M4 [kN] 5.0
Material Stainless steel
Variant Positioning pin
Weight [kg] 0.004

Scope of delivery
Clamping pins