arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPC 40

SPC 40

Clamping pins

ID 471153

Clamping pins standard

Product features:
  • Standard clamping pins
  • Clamping pin
  • Stainless steel
Technical data:
  • Holding force M10: 35 kN
  • Holding force M12: 50 kN
  • Weight: 0.3 kg
Holding force M10 [kN] 35.0
Holding force M12 [kN] 50.0
Material Stainless steel
Variant Clamping pin
Weight [kg] 0.3

Scope of delivery
Clamping pins, mounting screw