arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDP-5X-DSM 99-70

WDP-5X-DSM 99-70

Clamping modules

ID 471603

In stock
Modular clamping system for direct workpiece clamping - standard version

Product features:
  • Direct Clamping Module
  • Pneumatically actuated system
Technical data:
  • Dimensions: Ø99 x 70 mm
  • Pull-down force: 5 kN
  • Pull-down force with turbo: 18 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 3.9 kg
Height H [mm] 70.0
Pull-down force [kN] 5.0
Pull-down force with turbo [kN] 18.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 3.9

Scope of delivery
Direct clamping module, operating manual