ER 25 P CAT 40x4"
ER Precision collet chuck
ID 1349018
ER 25 P CAT 40x4", Toolholders
- ER Precision collet chuck
- Series: ER Precision collet chuck
- Toolholder interface: CAT 40
- Projecting length: 101.6 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| ER clamping size | ER 25 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 44.0 |
| D3 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 101,6 mm / 4.0" |
| Projecting length L1 [mm] | 101.6 |
| L4 [mm] | 24.0 |
| L5 [mm] | 82.5 |
| Weight [kg] | 1.59 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request