MES CF HSK-A 63 Ø32x130
Face mill arbors
ID 1357937
MES CF HSK-A 63 Ø32x130, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: HSK-A 63
- Clamping diameter: 32 mm
- Thread in clamping diameter: M16
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 32 mm |
| Thread tightening bolt G | M16 |
| D2 [mm] | 78.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L4 [mm] | 104.0 |
| L11 [mm] | 24.0 |
| Weight [kg] | 4.46 |
| Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request