GBS-W 100-35-10-5
Stepped jaw
ID 1395510
Top jaws, standard
Product features:
Product features:
- Stepped jaw, coated 5 mm
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 10 mm
- Clamping step: 5 mm
- Weight: 0.3 kg
Technical details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 10.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.3 |
제공 범위
상단 죠, 고정 나사