arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVA-B 125-57-67

SGVA-B 125-57-67

Prism jaws

ID 1395549

System jaws, standard

Product features:
  • Prism jaw reversible, movable
  • Two prism sizes
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 125 x 57 x 67 mm
  • Small clamping range: Ø10 - Ø28 mm
  • Large clamping range: Ø26 - Ø80 mm
  • Weight: 3.2 kg
Width [mm] 125.0
Depth [mm] 67.0
Height [mm] 57.0
Bundle piece
Weight [kg] 3.2

Scope of delivery
System jaw, fastening screws