arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-BP 235-235-50

WDM-5X-BP 235-235-50

Accessories direct workpiece clamping systems, standard

ID 1398172

Accessories direct workpiece clamping systems, standard

Product features:
  • Basic height extension as a stable substructure
  • For very large holes in the grid plate
Technical data:
  • Dimensions: 235 x 235 x 50 mm
  • Weight: 15.3 kg
Length [mm] 235.0
Width [mm] 235.0
Height [mm] 50.0
Weight [kg] 15.3

Scope of delivery
Basic height extension; without fastening screws