arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PDSC M16-65 Illustration similar

PDSC M16-65

Accessories direct workpiece clamping systems, standard

ID 1398350

Accessories direct workpiece clamping systems, standard

Product features:
  • Adjustment screw
  • For fastening clamping pins with a through-hole
Technical data:
  • Head diameter: 22.6 mm
  • Thread : M16
  • Screw length: 65 mm
  • Weight: 0.1 kg
Head diameter [mm] 22.6
Thread M16
Screw length [mm] 65.0
Weight [kg] 0.1

Scope of delivery
Adjustment screw