iTENDO² HSK-A 63 Ø32x125
Sensory toolholder, components and accessories
ID 1519203
iTENDO² HSK-A 63 Ø32x125
- Series: iTENDO²
- Toolholder interface: HSK-A 63
- Clamping diameter: 32 mm
- Projecting length: 125 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 650 Nm
- Not included in the scope of delivery: Does not include an actuation key
- Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technical details
| Technology | Sensory toolholder, components and accessories |
|---|---|
| Series | iTENDO² |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 62.0 |
| D6 [mm] | 58.0 |
| Projecting length L1 [mm] | 125.0 |
| L2 [mm] | 61.0 |
| L3 [mm] | 8.0 |
| L4 [mm] | 99.0 |
| G | M16x1 |
| Min. torque [Nm] | 650.0 |
| Weight [kg] | 2.4 |
| Battery service life [h] | 10 |
| Acceleration sensor* | 100.0 |
| Max. rotational speed [1/min] | 25000.0 |
| External cooling/innternal cooling [bar] | 80.0 |
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² pad)
* g=9,81m/s2
* g=9,81m/s2
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With ID 1519203 with adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request
Scope of delivery
Coolant connecting tube