iTENDO² easy connect Magnetic Upgrade
Sensory toolholder, components and accessories
ID 1532117
iTENDO² easy connect Magnetic Upgrade
- Series: iTENDO²
- Not included in the scope of delivery: Does not contain iTENDO² toolholder. Please order iTENDO² with suitable machine interface separately.
- Precondition: iTENDO² pad is necessary for configuration.
Technical details
| Technology | Sensory toolholder, components and accessories |
|---|---|
| Series | iTENDO² |
| Analog output [V] | 10.0 |
| Data rate [Hz] | 100.0 |
| Memory locations | 64 (iTENDO² preselection) |
Version
With iTENDO² easy connect, the iTENDO² can be connected to the machine via an I/O interface and the measurement data from the iTENDO² is provided at 100 Hz on an analog interface. As a result, higher-level systems such as the machine or an existing process monitoring system can process the signal of the iTENDO².
Configuration is done via iTENDO² pad.
Individual
Easy connection of the smart iTENDO² toolholder to the machine
Extended data collection "closest to the part" for your existing system
High data quality - due to direct recording of process data on the last non-wearable part
Scope of delivery
Wireless receiver for the machine room with magnetic fastener, 15 m cable, control cabinet module Connect Box