GFD mini Ø150-171-3 52
Manual set-up systems
ID 1561243
Standard manual set-up system
Product features:
Product features:
- 3-way tombstone
- Manually clamped system
- Dimensions: Ø148 x 171 mm
- Clamping pin pitch: 52 x 52 mm
- Pull-down force: 17 kN
- Max. torque: 30 Nm
- Material: Hard-anodized aluminum
- Weight: 6.3 kg
Technical details
| Pull-down force [kN] | 17.0 |
|---|---|
| Max. torque [Nm] | 30.0 |
| Weight [kg] | 6.3 |
Scope of delivery
Tombstone, operating manual; without clamping pins, without clamping device