arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Zmień kraj, aby zobaczyć informacje o produktach, usługach i osobach kontaktowych dla konkretnych lokalizacji.
SZAJ 30-8 Illustration similar

SZAJ 30-8

Hard Claw Jaws for O.D. Clamping

Identyfikator 138134

SZAJ 30-8, Hard Claw Jaws for O.D. Clamping

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Product group Hard Claw Jaws for O.D. Clamping
Serration 1.5 mm x 60°
Slot width N [mm] 21.0
Width B [mm] 50.0
Height H [mm] 65.0
Length L [mm] 109.5
Clamping depth T [mm] 25.0
Thread workpiece stop G M8
Hole spacing b [mm] 30.0
Screws M16
Material Steel 16MnCr5, hardened
m/set [kg] 4.8