STK-V 250/3
Claw jaws
ID 1516575
System jaws, standard
Product features:
Product features:
- Claw jaw with extended clamping range.
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 250
- Dimensions: 88 x 85 x 34 mm
- grip step: 6 mm
Technical details
| 宽度 [mm] | 85.0 |
|---|---|
| 高度 [mm] | 34.0 |
| 适用于 | 250 |
Scope of delivery
Claw jaws