SFG-V 315
Base jaws
ID 157153
SFG-V 315, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 26 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Produktgruppe | Grundbacken |
|---|---|
| Aufnahme | Kreuzversatz |
| Verzahnung | Schräge Verzahnung |
| Nutbreite N [mm] | 26.0 |
| Stegbreite S [mm] | 12.0 |
| Breite B [mm] | 32.0 |
| Höhe H [mm] | 46.0 |
| Höhe H1 [mm] | 43.0 |
| Länge L [mm] | 125.0 |
| Lochabstand b [mm] | 54.0 |
| Schrauben | M12x1.5 |
| m/Satz [kg] | 3.1 |
1/2 Zahnversatz