STB 200
Base jaws
ID 156099
STB 200, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Productgroep | Basisklemmen |
|---|---|
| Montage | 1/16" x 90° |
| Vertanding | Hoekvormige vertanding |
| Sleufbreedte N [mm] | 17.0 |
| Breedte B [mm] | 45.0 |
| Breedte B1 [mm] | 22.0 |
| Hoogte H [mm] | 61.0 |
| Lengte L [mm] | 80.0 |
| Schroeven | M12 |
| m/set [kg] | 3.4 |