GBK 140
Base jaws
ID 159099
GBK 140, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 18 mm
- Width of path: 8 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technické údaje
| Grupo de productos | Mordazas base |
|---|---|
| Montaje | Ranura y legüeta |
| Dentado | Dentado recto |
| Ancho de la ranura N [mm] | 18.0 |
| Ancho de la pestaña S [mm] | 8.0 |
| Anchura B [mm] | 20.0 |
| altura H [mm] | 30.0 |
| Altura H1 [mm] | 27.5 |
| Longitud L [mm] | 56.0 |
| Espacio entre barrenos b [mm] | 32.0 |
| Tornillos | M8 |
| m/ajuste [kg] | 0.52 |