ROTA NCS 3
3-Backen Kraftspannfutter ohne Durchgangsbohrung
Ce produit est obsolète et n'est plus disponible.
Date de fin de vie : 31 déc. 2023
Mandrino autocentrante a 3 ganasce riempito a tenuta ermetica con funzione discendente attiva delle ganasce.
Description
Advantages – Your benefits
- Precision lever power lathe chuck for top quality demands
Allows excellent machining results - High efficiency of the lever system
Process-reliable clamping due to high clamping forces - Hermetically sealed
Optimum protection against coolant and chips - Permanently filled with oil
Almost maintenance free with constant clamping force - Active jaw pull-down
No lifting of the workpiece from chuck face, highest requirements in face parallelism - Media feed-through (coolant or air) as standard option integrated in the chuck body
Flexibility depending on the application - With integrated centrifugal force compensation
Thereby high machining speeds are possible - Easy change of base jaws
Suitable for external and internal clamping - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Hermetically sealed 3-jaw power lathe chuck for high-volume production
The ROTA NCS is a hermetically sealed power lathe chuck with active pull-down action of the jaws. The chuck is suitable for external and internal clamping applications, the chuck size has to be selected for the corresponding workpiece size. The ROTA NCS is centrically clamping. - The ROTA NCS is almost maintenance free, optimized for use in horizontal and vertical applications in high volume production.