arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FIN WTR-A 200

FIN WTR-A 200

TANDEM accessories

Ident.-Nr. 1626347

Clamping force block accessories

Product features:
  • Gripper fingers
  • For automated jaw changing
  • Suitable for parallel grippers: PGN-plus 100-1, PGN-plus-P 100-1
Technical data:
  • Dimensions: 77 x 34 x 78 mm
  • Material: Aluminum
  • Weight: 0.5 kg
Length [mm] 77.0
Width [mm] 34.0
Height [mm] 78.0
Suitable for size 200
Weight [kg] 0.5